
Brand: Burndy
Catalog ID: HFB64P1
Application
Substation
Catalog Number
HFB64P1
Connector Type
Bus Bar Clamp and Accessories
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810078952
UPC 14 Digit GTIN
00781810078952
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
197 mm
Dimension - Length Overall inch
7.75 in
Dimension - Width inch
5.75 in
Dimension - Width mm
146 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
1
Pallet Quantity
1