
Brand: Burndy
Catalog ID: HFB66P1
Application
Substation
Catalog Number
HFB66P1
Installation Torque Recommended in-lb
660 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
UPC
781810005811
UPC 14 Digit GTIN
00781810005811
Dimension - Height mm
0 mm
Dimension - Width fraction
8-3/25 in
Dimension - Width inch
8.12 in
Dimension - Width mm
206 mm
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
660 LBS/in
Carton Quantity
2