HUBBELL CANADA
Image of HFCD1012R4 HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Riser, OM4, MM, Aqua Jacket

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Riser, OM4, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1012R4

HFCD1 Series Indoor Tight Buffer Distribution, 12 strand, Riser, OM4, MM , Aqua Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Riser

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

Riser

Catalog Number

HFCD1012R4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.25 (6.3)
  • Cable Weight (lb/kft) - 35
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333632

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

-20 Degrees C to 70 Degrees C