HUBBELL CANADA
Image of HFCD14012PSBK HFCD14 Series Indoor/Outdoor Tight Buffer, 12 strand, I/O Tight Buffer Plenum, OS2, SM, Black Jacket

HFCD14 Series Indoor/Outdoor Tight Buffer, 12 strand, I/O Tight Buffer Plenum, OS2, SM, Black Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD14012PSBK

HFCD14 Series Indoor/Outdoor Tight Buffer, 12 strand, I/O Tight Buffer Plenum, OS2, SM , Black Jacket.

  • Corning ULTRA SMF-28® Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

I/O Tight Buffer Plenum

General

Application

Data Tranmission

Attenuation

Cable Rating

I/O Tight Buffer Plenum

Catalog Number

HFCD14012PSBK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620320335

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

0 Degrees C to 70 Degrees C