HUBBELL CANADA
Image of HFCD15024R6 HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OM1, MM, Orange Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OM1, MM, Orange Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15024R6

HFCD15 Series Indoor Tight Buffer Distribution, 24 strand, Riser, Armored, OM1, MM , Orange Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Riser, Armored

General

Application

Data Tranmission

Attenuation

Cable Rating

Riser, Armored

Catalog Number

HFCD15024R6

Color

Orange

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.69 (17.4)
  • Cable Weight (lb/kft) - 188
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620247007

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

-20 Degrees C to 70 Degrees C