HUBBELL CANADA
Image of HFCD15048P4 HFCD15 Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Armored, OM4, MM, Aqua Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Armored, OM4, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15048P4

HFCD15 Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Armored, OM4, MM , Aqua Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Plenum, Armored

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

Plenum, Armored

Catalog Number

HFCD15048P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.93 (23.5)
  • Cable Weight (lb/kft) - 365
  • Construction - Multi-Unit, 12F/Unit, Central Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332161

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

48

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

0 Degrees C to 70 Degrees C