HUBBELL CANADA
Image of HFCD15006P4 HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OM4, MM, Aqua Jacket

HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OM4, MM, Aqua Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD15006P4

HFCD15 Series Indoor Tight Buffer Distribution, 6 strand, Plenum, Armored, OM4, MM , Aqua Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Plenum, Armored

General

Application

Data Tranmission

Attenuation

Bandwidth

4000 bps

Cable Rating

Plenum, Armored

Catalog Number

HFCD15006P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.63 (16)
  • Cable Weight (lb/kft) - 165
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332093

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Bandwidth

4000 bps

Temperature Rating

0 Degrees C to 70 Degrees C