HUBBELL CANADA
Image of HFCD1M12048PS HFCD1M Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Multi-Unit, OS2, SM, Yellow Jacket

HFCD1M Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Multi-Unit, OS2, SM, Yellow Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1M12048PS

HFCD1M Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Multi-Unit, OS2, SM , Yellow Jacket.

  • Corning ULTRA SMF-28® Singlemode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Plenum, Multi-Unit

General

Application

Data Tranmission

Attenuation

Cable Rating

Plenum, Multi-Unit

Catalog Number

HFCD1M12048PS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.61 (15.4)
  • Cable Weight (lb/kft) - 146
  • Construction - Multi-Unit, 12F/Unit, Central Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332079

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

48

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Operational

Attenuation

Temperature Rating

-20 Degrees C to 70 Degrees C