HUBBELL CANADA
Image not found
Discontinued

HFX-430-13

Brand: Killark

Catalog ID: HFX-430-13

HFX 40W Fluorescent 120V 3 Lamp

  • UL Listed and labeled for use inside paint spray booths and rooms
  • 2’ nominal compact models facilitate use in areas too small for nominal 4’ models, or where the light must be confined
  • Standard ballast is 120-277V at 50/60 Hz
  • 0°F starting temperature
  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel
  • UL Listed externally fused ballast option protects fixture on line side of ballast, prevents ballast burnout
  • Suitable for use in both indoor and outdoor wet locations
  • Relamping easily accomplished by removing screw in cap and socket
  • Factory sealed construction

General

Catalog Number

HFX-430-13

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Tubes

UPC

783936287874

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2