HUBBELL CANADA
Image of HIC HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Brand: Hubbell Premise Wiring

Catalog ID: HIC

HI-IMPACT Connector Protective Cap

HI-IMPACT Connector Protective Cap

Field Termination

General

Catalog Number

HIC

Color

EU RoHS Indicator

Yes

Item Type

Material

Valox™

Material - Mounting Hardware

HI-IMPACT

Temperature Rating

TIA 568-C

UPC

662620846330

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL and cUL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

50

Pallet Quantity

4800