HUBBELL CANADA
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black

Hi-IMPACT Coupler Drop Housing, IP 67, Black

Brand: Hubbell Premise Wiring

Catalog ID: HICH

Hi-IMPACT Coupler Drop Housing, IP 67, Black

Housing made from high impact polymer

Field Termination

General

Catalog Number

HICH

EU RoHS Indicator

Yes

Item Type

Material

Valox™

Material - Mounting Hardware

HI-IMPACT

Specifications

HI-Impact Housing - Valox®, UL 94V-0

Temperature Rating

TIA 568-C

UPC

662620213859

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL and cUL Listed

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

25

Pallet Quantity

2700