HUBBELL CANADA
Image of HI635EE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Cat 6 RJ-45, 35' Length

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Cat 6 RJ-45, 35' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI635EE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Cat 6 RJ-45, 35' Length

  • HI-IMPACT Patch Cord
  • Cat 6 RJ-45 to Cat 6 RJ-45
  • 35' Length

Standard Product

General

Catalog Number

HI635EE

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856087

Dimensions

Length

420 in

Outside Diameter

0.23

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5