HUBBELL CANADA
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI650AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

  • HI-IMPACT Patch Cord
  • Cat 6 RJ-45 to Standard RJ-45
  • 50' Length

Standard Product

General

Catalog Number

HI650AE

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620855998

Dimensions

Length

600 in

Outside Diameter

0.23

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5