HUBBELL CANADA
Image of HI650AA HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 50' Length

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 50' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI650AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 50' Length

  • HI-IMPACT Patch Cord
  • Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45
  • 50' Length

Standard Product

General

Application

Category 6

Catalog Number

HI650AA

Color

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

HI-IMPACT Cat6

UPC

662620856230

Dimensions

Length

50 ft

Outside Diameter

0.23 in

Conductor Related

Conductor Stranding

Solid

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5