HUBBELL CANADA
Image of HBL18300FW High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, White

High Ampacity Products, Single Pole, Series 18, Female Plug, 300A 600V AC/DC Max, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18300FW

High Ampacity Products, Single Pole,Series 18, Female Plug, 300A 600V AC/DC Max, White

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL18300FW

Color

EU RoHS Indicator

Contact Manufacturer

Style

Female

Type

UPC

783585539362

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50