HUBBELL CANADA
Image of HBL18300MGN High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Green

High Ampacity Products, Single Pole, Series 18, Male Plug, 300A 600V AC/DC Max, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18300MGN

High Ampacity Products, Single Pole,Series 18, Male Plug, 300A 600V AC/DC Max, Green

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Easy Grip Housing
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL18300MGN

Color

EU RoHS Indicator

Contact Manufacturer

Style

Male

Type

UPC

783585539294

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50