HUBBELL CANADA
Image of HBL18FBW High Ampacity Products, Single Pole, Series 18, Replacement Female Body, White

High Ampacity Products, Single Pole, Series 18, Replacement Female Body, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18FBW

High Ampacity Products, Single Pole,Series 18, Replacement Female Body, White

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Series 18
  • Replacement Female Body
  • White

General

Catalog Number

HBL18FBW

Color

EU RoHS Indicator

Contact Manufacturer

Style

Replacement Body, Female

Type

Accessory

UPC

783585539706

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10