

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL18FBY
Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.
Catalog Number
HBL18FBY
Color
Product Family
18 Series
Style
Replacement Body, Female
Type
Accessory
UPC
783585539768
Weight
0.25 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Carton Quantity
10