HUBBELL CANADA
Hinge, Right Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large EXB & B7 Enclosures
Image of HINGE-10R Hinge, Right Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large EXB & B7 Enclosures

Hinge, Right Side Mounting, 316 Stainless Steel & Extruded Aluminum, For Use On Large EXB & B7 Enclosures

Brand: Killark

Catalog ID: HINGE-10R

Hinge, Right Side Mounting, 316 Stainless Steel & Extruded Aluminum, Contains Two Hinges For Use On Large EXB & B7 Enclosures

  • Hinges are installed on flanged enclosures to allow for easier and safer installation and when performing maintenance on internal components.
  • Extruded aluminum bodies, stainless steel pins and stainless steel hardware.
  • Kit contains two hinge sets.

For use on large EXB series enclosures. Mounts on right side of the enclosure. Made of 316 stainless steel and extruded aluminum with stainless steel cover screws. Kit contains two hinges and eight screws. Most enclosures require one kit. Supplied with a drill template for field installation of hinges. Installing the hinge kit in the field does not void any hazardous ratings of the enclosure.

General

Application

Catalog Number

HINGE-10R

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Type

UPC

783936295299

Dimensions

Gross Weight with Packaging

1.5

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer