
Brand: Wiegmann
Catalog ID: T121224CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T121224CH
Color
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Type
Trough
UPC
786725326778
Actual Length
24 in
Depth
24 in
Height
12 in
Weight
34 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
1