
Brand: Wiegmann
Catalog ID: T4424CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T4424CH
Color
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Trough
UPC
786725326457
Actual Length
24 in
Depth
24 in
Height
4 in
Weight
11 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
64