HUBBELL CANADA
Image of HJB-AL-08 HJB-AL-08 - Spartan Hinge Junction Box, Aluminum Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With Two 4ft Aluminum Poles

HJB-AL-08 - Spartan Hinge Junction Box, Aluminum Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With Two 4ft Aluminum Poles

Brand: Killark

Catalog ID: HJB-AL-08

Spartan Hinge Junction Box, Aluminum Finish With Lowering Cam System and Device Box Tade Size 1-1/2" With Two 4ft Aluminum Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Device box opening for pulling, splicing and maintaining conductors
  • Fits most device covers for various application needs
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL,SS, and FE material
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

General

Application

Catalog Number

HJB-AL-08

Finish Type

Material

Aluminum

Type

UPC

783936184289

Dimensions

Height

107.3 in

Hub Size

1-1/2"

Weight

14.74 lb

Width

4.95 in