
Brand: Killark
Catalog ID: HKSB-GLC
Small compact, 3-1/2 Dia. round body enclosure. Choice of flat threaded lens cover or a flat blank threaded cover. The HKSB series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA / FM certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with ¾”NPT conduit openings, additional openings are available. HK series is made of cast 316 stainless steel, supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws and stainless steel tamper proof locking set screw. Internal “X” pad for mounting instruments or terminals.
Application
Catalog Number
HKSB-GLC
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
316 Stainless Steel
Type
UPC
783936295534
Dimensions
6.75 in x 6.125 in x 4.875 in
Gross Weight with Packaging
9.27
Height
4.875 in
Length
6.75 in
Width
6.125 in
ATEX File Number
DEMKO 01 ATEX 15742U
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECEx UL 14.0071U
UL File Number
E83696