
Brand: Killark
Catalog ID: HKGL
Small compact, 3-1/2 Dia. round body enclosures, two single port depths to choose from. Also available in a double port style. Option of 4 threaded lens covers and 4 blank threaded cover in 4 depths. The HK series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA / FM certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with ¾”NPT conduit openings, additional openings are available. HK series is made of cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.
Application
Catalog Number
HKGL
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
UPC
783936295329
Dimensions
6.5 in x 6 in x 4.25 in
Gross Weight with Packaging
1.62
Height
4.25 in
Length
6.5 in
Width
6 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E83696