HUBBELL CANADA
Image of HKBX-2DC HKBX Instrument Enclosure, 4-1/4" ID RD Body 2-3/4" DP & 2" Dome Cover Cen, Class I, BCD, EX D, IIC UL/CSA, ATEX IECEx, , Type 4 IP66

HKBX Instrument Enclosure, 4-1/4" ID RD Body 2-3/4" DP & 2" Dome Cover Cen, Class I, BCD, EX D, IIC UL/CSA, ATEX IECEx, , Type 4 IP66

Brand: Killark

Catalog ID: HKBX-2DC

HKBX Series, 4-1/4" ID RD Body 2-3/4" DP & 2" Dome Cover Cen, Class I, BCD, EX D, IIC UL/CSA, ATEX IECEx, Die Cast Aluminum, Type 4 IP66, Instrument Enclosure

  • Threaded glass lens screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Glass lens made of tempered sode lime.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant set screws as standard.

Petit boîtier compact, corps rond de 4-1/4 ID. avec une profondeur de 2-3/4". Option de 2 couvercles de lentilles filetées et de 2 couvercles filetés vierges en 2 profondeurs. La série HBX est destinée à être utilisée dans des endroits dangereux, corrosifs, humides, arrosés, poussiéreux, sales, sous les deux saisons.

General

Application

Catalog Number

HKBX-2DC

Color

Gray

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

UPC

783936181769

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E83696