
Brand: Killark
Catalog ID: HKH1BND2P11P11K8
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Maintained
Actuator
Double Pushbutton
Application
Catalog Number
HKH1BND2P11P11K8
Color
Choice of Red, Green, Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Plastic
Mounting Type
Operating Temperature Range Celcius
-50°C to 60°C
UPC
783936128245
Depth
4.16
Hub Size
3/4"
Weight
1.16 lb
Amperage Rating
20 A
Frequency Rating
50/60 Hz
ATEX File Number
1405X
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
15.0054X
Nema Rating
3, 4, 4X, 12, 13
UL File Number
E53360
Action
Maintained
Actuator
Double Pushbutton
Horsepower - Maximum
Operating Temperature Range Celcius
-50°C to 60°C