HUBBELL CANADA
Image of HKH1BNP2S349K8 HKH Series Control Station, Maintained Contact 3 Position Selector Switch- Panel Mount- 3/4" Hub - Non-Metallic 1b

HKH Series Control Station, Maintained Contact 3 Position Selector Switch- Panel Mount- 3/4" Hub - Non-Metallic 1b

Brand: Killark

Catalog ID: HKH1BNP2S349K8

HKH Maintained Contact 3 Position Selector Switch- Panel Mount- 3/4" Hub - Non-Metallic 1b

  • Size 1 Control Stations available as 1a, 1b, & 1c as standard catalog number offerings for 1, 2 & 3 device openings and will accept 2-M20 entries in either end.
  • Ammeters available in 1b & 1c.
  • Size 2 Enclosures available as 2a & 2c for 2, 4 & 6 device entries in cover with ability to accept 2-M25 entries in either end.
  • Operating Temperature of -50ºC to +60ºC.
  • Explosion Protected contact blocks 690 VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP.
  • LED Pilot Light modules for 12-250V AC/ DC for UL applications. 12-254V AC/DC for IEC applications.
  • Contacts & Pilot lights can be mounted inside enclosure on Din Rail or in cover to the actuator.
  • Accessories available for Lockout/Tag Out functions made in 316 stainless steel.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

General

Action

Momentary

Actuator

3 Position Selector Switch

Application

Catalog Number

HKH1BNP2S349K8

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material

Plastic

Mounting Type

UPC

783936128757

Dimensions

Depth

4.16

Hub Size

3/4"

Weight

1 lb

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

1405X

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G (Canada Only)
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

15.0054X

Nema Rating

3, 4, 4X, 12, 13

UL File Number

E53360

Operational

Action

Momentary

Actuator

3 Position Selector Switch

Horsepower - Maximum

Operating Temperature Range Celcius

-50°C to 60°C