

Brand: Killark
Catalog ID: HKH1ASPAS540
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Momentary Right
Actuator
3 Position Selector Switch
Application
Hazardous and corrosive environments due to the presence of flammable gases or vapors, combustible dusts or ignitable fiber or flyings, Installations at petroleum refineries, chemical and petrochemical plants and other processing or storage facilities where similar hazards exist, Use in conjunction with motor starters or contactors for remote control of motors
Catalog Number
HKH1ASPAS540
Color
Black
Horsepower - Maximum
1
Material
Stainless Steel, Type 316
Mounting Type
Product Family
Controls
Series
HKH Series
UPC
783936128009
Depth
4.16 in
Hub Size
M20
Weight
1.06 lb
Amperage Rating
20 A
Frequency Rating
50/60 Hz
ATEX File Number
1405X
Hazardous Rating(s)
IECEx File Number
15.0054X
Nema Rating
3, 4, 4X, 12, 13
UL File Number
E53360
Action
Momentary Right
Actuator
3 Position Selector Switch
Horsepower - Maximum
1
Operating Temperature Range Celcius
-50°C to 60°C