
Brand: Connector Manufacturing (CMC)
Catalog ID: HLB 2/0
CMC® Hot Line Clamps are designed for installing or removing distribution tap connections with standard hot line tools and equipment;CMC® Hot Line Clamps are cast from high strength bronze or aluminum alloy and forged eyebolts in stainless steel;Eyebolt coated with high temperaturegrease, assuring easy turning in all weather conditions.
Catalog Number
HLB 2/0
Material
Bronze
UPC
621945432871
Height
4.5 in
Width
2.75 in
Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
RUS Approved