HUBBELL CANADA
Image of HMHB22UP HMHB22UP
Discontinued

HMHB22UP

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB22UP

Occupancy Sensors, High Bay, 2 Relay, 120-347V AC, 1.4 Photo

  • Two photocells for daylight harvesting
  • Supplied with 360º lens
  • aisle, end-of-aisle and 180º lenses available separately
  • Digital passive infrared (PIR) sensor

Daylight Harvesting With Photocell

General

Application

Area and Aisle Coverage

Catalog Number

HMHB22UP

Control Output

Input Voltage

EU RoHS Indicator

No

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

Up to 40' Mounting Height

Specifications

  • Casing - High-impact injection-molded thermoplastic
  • Size - 4.4 inch x 3.6 inch x 2.0 inch
  • Weight - 7 oz.

UPC

783585158693

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120-347V AC V

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Force Related

Load Capacity

800 Watts @ 120V AC, 1200 Watts @ 277V AC, 1/4 HP @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

Up to 40' Mounting Height