
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HMHB2LVC
Low Temperature
Application
Area and Aisle Coverage
Catalog Number
HMHB2LVC
Control Output
Input Voltage
Indicator(s) Type
PIR= Red LED
Item Type
Load Capacity
Load Is A Function Of The Control Unit
Material - Mounting Hardware
Screw Mounting
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
UPC
783585158921
Sensitivity
Adjustable W
Supply Voltage
24V DC V
Load Capacity
Load Is A Function Of The Control Unit
Control Output
Input Voltage
Indicator(s) Type
PIR= Red LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Sensing Range
Up to 40' Mounting Height
Carton Quantity
12