HUBBELL CANADA
Image of HW-FGHP-150-200 Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

OR

Brand: Wiegmann

Catalog ID: HW-FGHP-150-200

Hole Plug 1-1/2 Inches - 2 Inches Non-Metallic

Fiberglass hole plug will fit a 1-1/2 inch to 2 inch diameter hole.

Fiberglass hole plug will fit a 1-1/2 inch to 2 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP-150-200

Color

Material

Nonmetallic

Type

Accessory

UPC

786725858811

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1485