HUBBELL CANADA
Image of HW-FGHP-100-125 Hole Plug 1 Inch - 1-1/4 Inches Non-Metallic

Hole Plug 1 Inch - 1-1/4 Inches Non-Metallic

Brand: Wiegmann

Catalog ID: HW-FGHP-100-125

Hole Plug 1 Inch - 1-1/4 Inches Non-Metallic

Fiberglass hole plug will fit a 1 inch to 1-1/4 inch diameter hole.

Fiberglass hole plug will fit a 1 inch to 1-1/4 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP-100-125

Color

Material

Nonmetallic

Type

Accessory

UPC

786725858804

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1800