HUBBELL CANADA
Image of HW-FGHP Hole Plug Up To 3/4 Inch Non-Metallic

Hole Plug Up To 3/4 Inch Non-Metallic

OR

Brand: Wiegmann

Catalog ID: HW-FGHP

Hole Plug Up To 3/4 Inch Non-Metallic

Fiberglass hole plug will fit a 1/2 inch to 3/4 inch diameter hole.

Fiberglass hole plug will fit a 1/2 inch to 3/4 inch diameter hole.

General

Accessory Type

Hole Plug

Catalog Number

HW-FGHP

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858781

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1680