HUBBELL CANADA
Image of HBLHR3850 Hose Reels, Low Pressure, .375" Diameter, 50' Length, Orange

Hose Reels, Low Pressure, .375" Diameter, 50' Length, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLHR3850

Hose Reels, Low Pressure, .375" Diameter, 50' Length, Orange

  • Spring rewind and ratchet lock
  • Multi-position four roller guide and adjustable hose stop
  • Full flow shafts and swivels assure maximum product delivery

Spring Rewind and Ratchet Lock

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

50 Ft

Catalog Number

HBLHR3850

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Input Hose Fitting - 3/8
  • Max Pressure - 300
  • O.D. Inch (mm) - 0.65 (16.5)
  • Weight Lbs. (kg) - 36 (16.3)

Style

Input NPTF 3/8"

Type

Low Pressure 3/8 inch Id

UPC

783585243641

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Orange

Certifications And Compliance

EU RoHS Indicator

No