HUBBELL CANADA
Image of HBL8262RSA Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Red

Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8262RSA

Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Red

  • High-impact nylon face resists breakage
  • Automatic grounding clip attached to bridge
  • Power-on indicator light verifies instantly that power is available
  • Distinctive surge symbol for visual identification of surge suppression receptacle

Standard Product

General

Application

Catalog Number

HBL8262RSA

Color

Environmental Conditions

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Screws - Steel-Zinc Plated
  • Power Contacts - .031" (.8) Brass

Type

UPC

783585060392

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186

Nema Rating

5-15R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

10