HUBBELL CANADA
Image of ISB1GY Housing, Surface Mount, 1-Port, Gray
Discontinued

Housing, Surface Mount, 1-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: ISB1GY

Housing, Surface Mount, 1-Port, Gray

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

1-Port

Catalog Number

ISB1GY

Color

Gray

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

1

Shelves

None

Specifications

Material - High-impact thermoplastic (UL 94V-0)

Type

ISF Box

UPC

662620219974

Dimensions

Cubic Capacity

3.34152 cu.in

Depth

1.08

Height

1.3 in

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50