HUBBELL CANADA
Image of ISB6W Housing, Surface Mount, 6-Port, White
Discontinued

Housing, Surface Mount, 6-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: ISB6W

Housing, Surface Mount, 6-Port, White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

6-Port

Catalog Number

ISB6W

Color

White

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

6

Shelves

None

Type

ISF Box

UPC

662620219875

Dimensions

Depth

1.23

Height

6.5 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

6

Logistics

Carton Quantity

10