HUBBELL CANADA
Image of HPNS03106 HPNS03106
Discontinued

HPNS03106

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPNS03106

Mini-Quick, Male Straight Plug, 2P3W, 16/3, 6'

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HPNS03106

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Jacket

SEOOW

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585228372

Dimensions

Diameter Live Part

.99"

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5