HUBBELL CANADA
Image of HQS-014 ML HQS-014 ML - HQS Hawke EXpress 14ml Quick Sealing Compound for the MC2X series

HQS-014 ML - HQS Hawke EXpress 14ml Quick Sealing Compound for the MC2X series

Brand: Killark

Catalog ID: HQS-014 ML

HQS Hawke EXpress 14ml Quick Sealing Compound for the MC2X series

  • Two part epoxy resin is pushed through a patented static mixing wedge
  • Simple and easy set-up as there is no mixing required
  • Each cartridge comes with 4 patented static mixing nozzles to form a perfect mix
  • Cartridge dispensing guns and spare nozzles are available as ordering options

Hawke EXpress resin is an alternative quick sealing compound used extensively as a sealing method for the MC2X cable gland series. It is a two part epoxy resin that is self-mixed when pushed through a patented static mixing nozzle and creates a barrier between an electrical system and the cable. The HQS series requires no mixing, measuring, stirring, or pumping prior to pouring.

General

Catalog Number

HQS-014 ML

EU RoHS Indicator

Contact Manufacturer

Operating Temperature Range Celcius

-50°C to +60 °C

Series

Hawke EXpress

Type

UPC

783936179698

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Operating Temperature Range Celcius

-50°C to +60 °C

Logistics

Carton Quantity

20