HUBBELL CANADA
HSFR_Photo_BW

HSB100T48PF, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.

Brand: Burndy

Catalog ID: HSB100T48PF

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black, 600V. 25 Ft Reel.

  • Heat Shrink Tubing, 1" ID Min (Exp), 0.5" ID Max (Rec)
  • 2/0 - 300, Polyolefin
  • Thin Wall Heat Shrink, Black
  • 600 V, 25 Foot Reel

General

Catalog Number

HSB100T48PF

Material

Cross-linked Polyolefin

UPC

781810212851

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No