HUBBELL CANADA
HSB100T6PF7, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.
Image of HSB100T6PF7 HSB100T6PF7, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.

HSB100T6PF7, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.

Brand: Burndy

Catalog ID: HSB100T6PF7

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Black.

  • Heat Shrink Tubing, Polyolefin, 1" ID Min (Exp), .5" ID Max (Rec)
  • 2/0 - 300, Thin Wall, Black

General

Catalog Number

HSB100T6PF7

Material

POLYOLEFIN

UPC

781810214572

Dimensions

Dimensions

6 in x 1 in x 1 in

Height

1 in

Length

6 in

Package Height

Package Length

Package Weight

Package Width

Width

1 in

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

70

Number of Pieces in Package

7