HUBBELL CANADA
HSTPF_GROUP_PHOTO_BW

HSB14T6PF14, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand: Burndy

Catalog ID: HSB14T6PF14

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

  • Thin Wall, Cross-Linked Polyolefin Heat Shrink Tubing
  • #10-#14 AWG, 600 V
  • Flame Retardant, All Black

General

Application

For Terminations And Splices

Catalog Number

HSB14T6PF14

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214534

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

140