HUBBELL CANADA
HSTPF_GROUP_PHOTO_BW

HSB18T6PF20, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand: Burndy

Catalog ID: HSB18T6PF20

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

  • Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing
  • #14-#18 AWG, 600 V
  • 6.00" Length, All Black
  • Flame Retardant

General

Application

For Terminations And Splices

Catalog Number

HSB18T6PF20

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214510

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200

Number of Pieces in Package

20