HUBBELL CANADA
Image of HSB200FR100 HSB200FR100, Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), PVC, Thin Wall, Black, 100 Ft Reel.

HSB200FR100, Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), PVC, Thin Wall, Black, 100 Ft Reel.

Brand: Burndy

Catalog ID: HSB200FR100

Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), PVC, Thin Wall, Black, 100 Ft Reel.

  • Heat Shrink Tubing, 2" ID Min (Exp), 1" ID Max (Rec)
  • PVC, Thin Wall, Black
  • 100 Foot Reel

General

Catalog Number

HSB200FR100

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265925

Dimensions

Dimensions

1200 in x 2 in x 2 in

Height

2 in

Length

1200 in

Width

2 in

Conductor Related

Conductor Range

500-750 Kcmil

Conductor Size

800kcmil - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Carton Quantity

2

Pallet Quantity

72