HUBBELL CANADA
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB200H12PF2, Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, 250-500 kcmil, 1500 V, 12.00" L, Flame Retardant.

Brand: Burndy

Catalog ID: HSB200H12PF2

Heavy Wall Cross-Linked Polyolefin Heat Shrink Tubing, 250-500 kcmil, 1500 V, 12.00" L, Flame Retardant.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion

General

Application

For Direct Burial

Catalog Number

HSB200H12PF2

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214879

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

250kcmil - 500kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

10

Number of Pieces in Package

2

Pallet Quantity

240