HUBBELL CANADA
HSFR_Photo_BW

HSB200T48PF, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand: Burndy

Catalog ID: HSB200T48PF

Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

  • Heat Shrink Tubing, 2.00" ID Min (Exp), 1.00" ID Max (Rec)
  • 250-500, Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V

General

Catalog Number

HSB200T48PF

Material

Cross-linked Polyolefin

UPC

781810213032

Conductor Related

Conductor Range

250-500 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10