HUBBELL CANADA
Image of HSB316T1200PF HSB316T1200PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

HSB316T1200PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

Brand: Burndy

Catalog ID: HSB316T1200PF

Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

  • Heat Shrink Tubing, 0.19" ID Min (Exp), 0.09" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V
  • 100 Foot Reel

General

Catalog Number

HSB316T1200PF

Material

POLYOLEFIN

UPC

781810242476

Dimensions

Dimensions

1200 in x 0.187 in x 0.187 in

Height

0.187 in

Length

1200 in

Width

0.187 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1