HUBBELL CANADA
Image of HSB332T48PF HSB332T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.
Discontinued

HSB332T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

Brand: Burndy

Catalog ID: HSB332T48PF

Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, Flame Retardant.

  • Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing
  • #16-#18 AWG, 600 V
  • Flame Retardant

General

Application

For Terminations And Splices

Catalog Number

HSB332T48PF

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810212295

Dimensions

Dimensions

48 in x 0.094 in x 0.094 in

Height

0.094 in

Length

48 in

Width

0.094 in

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Conductor Size

18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL