HUBBELL CANADA
Image of HSB332T6PF24 HSB332T6PF24, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.
Discontinued

HSB332T6PF24, Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

Brand: Burndy

Catalog ID: HSB332T6PF24

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #16-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

  • Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing
  • #16-#18 AWG, 600 V
  • 6" Long, Flame Retardant
  • All Black

General

Application

For Terminations And Splices

Catalog Number

HSB332T6PF24

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214411

Dimensions

Dimensions

6 in x 0.094 in x 0.094 in

Height

0.094 in

Length

6 in

Width

0.094 in

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

240

Number of Pieces in Package

24